??
CAD model selection
HELP_VARIABLE
Part number
AX0822808MAX
Wheel Diameter
8 Inch
Tread Width
2 Inch
Capacity
1500 lbs.
Hub Length
2-7/16 Inch
Bore ID
1-9/16 Inch
Bearing ID
1/2 Inch
Weight
4 lbs.
Bearing Type
Precision Ball
Temperature Maximum
-40°F to +180°F
Hardness
85 Shore A
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.